How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | H: | 0.53 in |
| LQ: | 7.85 in | BD: | 5.88 |
| T: | 3.438 | AG: | 10.5 |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | BF: | 0.41 |
| AF: | 0.38 | D: | 4.88 |
| BE: | 0.38 in | AA: | 15.19 |
| V: | 4.26 in | AK: | 4.5 |
| AB: | 6.76 | P: | 4.62 in |
| G: | 3.63 | LL: | 5.25 in |
Technical Specifications
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Key: | 7/8 X 4.00 |
| Output Diameter (in): | 3.438 in | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 55 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 14.3 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

