How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | AG: | 10.5 |
| AB: | 6.76 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| I: | 7.5 in | BD: | 5.88 |
| AA: | 15.19 | AJ: | 5.88 |
| AE2: | 0.97 | BF: | 0.41 |
| BE: | 0.38 in | AF: | 0.38 |
| LQ: | 7.85 in | G: | 3.63 |
| D: | 4.88 | LL: | 5.25 in |
| H: | 0.53 in | V: | 4.26 in |
Technical Specifications
| Input HP @ 1750 RPM: | 11.3 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Output Shaft Direction: | 2 | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Bore Code: | 55 |
| Motor Frame Size: | 140TC | Ratio: | 20:1 |
| Model Code: | 52YF | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.438 in | Output Key: | 7/8 X 4.00 |
| Gear Type: | Worm | Series Code: | OE |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

