How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 4.88 |
| V: | 4.26 in | AA: | 15.19 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | AJ: | 5.88 |
| LQ: | 7.85 in | P: | 4.62 in |
| AE2: | 0.97 | BE: | 0.38 in |
| AB: | 6.76 | G: | 3.63 |
| AG: | 10.5 | BD: | 5.88 |
| BF: | 0.41 | H: | 0.53 in |
| T: | 3.438 | I: | 7.5 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Key: | 7/8 X 4.00 |
| Ratio Range: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 55 |
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 9.38 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Assembly: | YF-2 |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.438 in | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

