How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 5.88 |
| G: | 3.63 | D: | 4.88 |
| LL: | 5.25 in | AE2: | 0.97 |
| I: | 7.5 in | BF: | 0.41 |
| AF: | 0.38 | BE: | 0.38 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| LQ: | 7.85 in | AG: | 10.5 |
| H: | 0.53 in | AK: | 4.5 |
| AA: | 15.19 | V: | 4.26 in |
| T: | 3.438 | P: | 4.62 in |
Technical Specifications
| Assembly: | YF-2 | Output RPM: | 70 |
| Bore Code: | 55 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Ratio Range: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Key: | 7/8 X 4.00 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Diameter (in): | 3.438 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 9.38 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YF | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

