How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | I: | 7.5 in |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | H: | 0.53 in |
| LL: | 5.25 in | AA: | 15.19 |
| LQ: | 7.85 in | T: | 3.438 |
| BE: | 0.38 in | D: | 4.88 |
| V: | 4.26 in | AF: | 0.38 |
| AB: | 6.76 | P: | 4.62 in |
| AG: | 10.5 | BF: | 0.41 |
| AK: | 4.5 | AE2: | 0.97 |
Technical Specifications
| Bore Code: | 55 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Model Code: | 52YF |
| Output RPM: | 58.3 | Assembly: | YF-2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Diameter (in): | 3.438 in |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 30:1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 8.04 | Output Key: | 7/8 X 4.00 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

