Grove Gear 52YF-2-3.438-140TC-40-L1
Part #:52YF-2-3.438-140TC-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | I: | 7.5 in |
| AJ: | 5.88 | LL: | 5.25 in |
| AA: | 15.19 | P: | 4.62 in |
| AE2: | 0.97 | H: | 0.53 in |
| LQ: | 7.85 in | AF: | 0.38 |
| BE: | 0.38 in | AK: | 4.5 |
| AG: | 10.5 | T: | 3.438 |
| V: | 4.26 in | BD: | 5.88 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AB: | 6.76 | BF: | 0.41 |
Technical Specifications
| Model Code: | 52YF | Bore Code: | 55 |
| Input Bore (C Face): | 0.875 | Output RPM: | 43.8 |
| Center Distance (in): | 5.25 | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Output Key: | 7/8 X 4.00 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Output Diameter (in): | 3.438 in |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.29 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

