Grove Gear 52YF-2-3.438-140TC-40-L2
Part #:52YF-2-3.438-140TC-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AJ: | 5.88 |
| I: | 7.5 in | AE2: | 0.97 |
| BF: | 0.41 | LQ: | 7.85 in |
| AK: | 4.5 | BD: | 5.88 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| G: | 3.63 | BE: | 0.38 in |
| D: | 4.88 | T: | 3.438 |
| AB: | 6.76 | LL: | 5.25 in |
| P: | 4.62 in | AA: | 15.19 |
| H: | 0.53 in | V: | 4.26 in |
Technical Specifications
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Series Code: | OE | Output Key: | 7/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Model Code: | 52YF | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 6.29 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | C-Face Quill | Bore Code: | 55 |
| Output Diameter (in): | 3.438 in | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

