Grove Gear 52YF-2-3.438-140TC-40-L3
Part #:52YF-2-3.438-140TC-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | I: | 7.5 in |
| D: | 4.88 | P: | 4.62 in |
| AF: | 0.38 | AE2: | 0.97 |
| LQ: | 7.85 in | AK: | 4.5 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AB: | 6.76 | BE: | 0.38 in |
| AJ: | 5.88 | H: | 0.53 in |
| BF: | 0.41 | AG: | 10.5 |
| V: | 4.26 in | BD: | 5.88 |
| G: | 3.63 | AA: | 15.19 |
Technical Specifications
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Model Code: | 52YF | Output RPM: | 43.8 |
| Ratio: | 40:1 | Output Key: | 7/8 X 4.00 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 3.438 in |
| Input HP @ 1750 RPM: | 6.29 | Ratio Range: | 40:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Bore Code: | 55 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

