Grove Gear 52YF-2-3.438-140TC-40-L4
Part #:52YF-2-3.438-140TC-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | I: | 7.5 in |
| AF: | 0.38 | AE2: | 0.97 |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| LQ: | 7.85 in | AK: | 4.5 |
| BF: | 0.41 | BD: | 5.88 |
| H: | 0.53 in | AG: | 10.5 |
| AJ: | 5.88 | D: | 4.88 |
| G: | 3.63 | P: | 4.62 in |
| LL: | 5.25 in | V: | 4.26 in |
| AA: | 15.19 | AB: | 6.76 |
Technical Specifications
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.29 | Output Shaft Assembly Code: | 2 |
| Output Key: | 7/8 X 4.00 | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Bore Code: | 55 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 3.438 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 43.8 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

