Grove Gear 52YF-2-3.438-140TC-40-L9
Part #:52YF-2-3.438-140TC-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | BF: | 0.41 |
| D: | 4.88 | AJ: | 5.88 |
| AE2: | 0.97 | AB: | 6.76 |
| AG: | 10.5 | AK: | 4.5 |
| H: | 0.53 in | BD: | 5.88 |
| AA: | 15.19 | P: | 4.62 in |
| BE: | 0.38 in | LL: | 5.25 in |
| I: | 7.5 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| T: | 3.438 | AF: | 0.38 |
Technical Specifications
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.29 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Bore Code: | 55 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 3.438 in | Input RPM: | 1,750 |
| Output Key: | 7/8 X 4.00 | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

