How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | BE: | 0.38 in |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| AK: | 4.5 | P: | 4.62 in |
| I: | 7.5 in | AB: | 6.76 |
| D: | 4.88 | V: | 4.26 in |
| LL: | 5.25 in | AG: | 10.5 |
| AJ: | 5.88 | AA: | 15.19 |
| AF: | 0.38 | LQ: | 7.85 in |
| BD: | 5.88 | T: | 3.438 |
| AE2: | 0.97 | H: | 0.53 in |
Technical Specifications
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Output Key: | 7/8 X 4.00 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Bore Code: | 55 |
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 3.438 in | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 28.2 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 341 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

