How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | P: | 4.62 in |
| H: | 0.53 in | D: | 4.88 |
| AK: | 4.5 | AB: | 6.76 |
| AJ: | 5.88 | V: | 4.26 in |
| T: | 3.438 | AG: | 10.5 |
| AE2: | 0.97 | I: | 7.5 in |
| AA: | 15.19 | BE: | 0.38 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| BD: | 5.88 | LQ: | 7.85 in |
| LL: | 5.25 in | AF: | 0.38 |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Bore Code: | 55 |
| Center Distance (in): | 5.25 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 28.2 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Output RPM: | 341 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Key: | 7/8 X 4.00 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.438 in | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

