How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| LL: | 5.25 in | T: | 3.438 |
| V: | 4.26 in | I: | 7.5 in |
| H: | 0.53 in | LQ: | 7.85 in |
| AE2: | 0.97 | BD: | 5.88 |
| BE: | 0.38 in | AG: | 10.5 |
| AB: | 6.76 | P: | 4.62 in |
| D: | 4.88 | BF: | 0.41 |
| AA: | 15.19 | G: | 3.63 |
| AF: | 0.38 | AJ: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Model Code: | 52YF |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Bore Code: | 55 |
| Output Key: | 7/8 X 4.00 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Output Diameter (in): | 3.438 in |
| Ratio: | 50:1 | Output Shaft Direction: | 2 |
| Series Code: | OE | Input HP @ 1750 RPM: | 5.14 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

