How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | LL: | 5.25 in |
| I: | 7.5 in | AF: | 0.38 |
| G: | 3.63 | AE2: | 0.97 |
| BE: | 0.38 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | T: | 3.438 |
| AJ: | 5.88 | AA: | 15.19 |
| BF: | 0.41 | AB: | 6.76 |
| V: | 4.26 in | AK: | 4.5 |
| BD: | 5.88 | D: | 4.88 |
| H: | 0.53 in | P: | 4.62 in |
Technical Specifications
| Bore Code: | 55 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 5.14 | Series Code: | OE |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Output Key: | 7/8 X 4.00 | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 3.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

