Grove Gear 52YF-2-3.438-140TC-60-L3
Part #:52YF-2-3.438-140TC-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | H: | 0.53 in |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| BD: | 5.88 | AF: | 0.38 |
| AA: | 15.19 | LL: | 5.25 in |
| LQ: | 7.85 in | T: | 3.438 |
| D: | 4.88 | AE2: | 0.97 |
| I: | 7.5 in | BE: | 0.38 in |
| G: | 3.63 | AG: | 10.5 |
| AK: | 4.5 | AJ: | 5.88 |
| AB: | 6.76 | V: | 4.26 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Bore Code: | 55 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.438 in | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Output Shaft Direction: | 2 |
| Model Code: | 52YF | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Series Code: | OE | Output Key: | 7/8 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Motor Frame Size: | 140TC | Ratio: | 60:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.27 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

