Grove Gear 52YF-2-3.438-140TC-60-L4
Part #:52YF-2-3.438-140TC-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | H: | 0.53 in |
| AJ: | 5.88 | I: | 7.5 in |
| AE2: | 0.97 | LQ: | 7.85 in |
| P: | 4.62 in | LL: | 5.25 in |
| BD: | 5.88 | AG: | 10.5 |
| V: | 4.26 in | BE: | 0.38 in |
| D: | 4.88 | T: | 3.438 |
| AK: | 4.5 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| G: | 3.63 | BF: | 0.41 |
Technical Specifications
| Model Code: | 52YF | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3.438 in |
| Series Code: | OE | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Output Key: | 7/8 X 4.00 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.27 | Service Factor: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Bore Code: | 55 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

