Grove Gear 52YF-2-3.438-140TC-60-L9
Part #:52YF-2-3.438-140TC-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | AE2: | 0.97 |
| V: | 4.26 in | P: | 4.62 in |
| AJ: | 5.88 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| LQ: | 7.85 in | D: | 4.88 |
| AK: | 4.5 | BE: | 0.38 in |
| G: | 3.63 | BF: | 0.41 |
| LL: | 5.25 in | H: | 0.53 in |
| AB: | 6.76 | BD: | 5.88 |
| AG: | 10.5 | I: | 7.5 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 55 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.27 |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Service Factor: | 1 |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 3.438 in | Housing Material: | Cast Iron |
| Output Key: | 7/8 X 4.00 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

