How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | P: | 4.62 in |
| LQ: | 7.85 in | D: | 4.88 |
| AG: | 10.5 | LL: | 5.25 in |
| AJ: | 5.88 | T: | 3.438 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AF: | 0.38 | AB: | 6.76 |
| BF: | 0.41 | BD: | 5.88 |
| AE2: | 0.97 | I: | 7.5 in |
| AK: | 4.5 | G: | 3.63 |
| H: | 0.53 in | BE: | 0.38 in |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Diameter (in): | 3.438 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Bore Code: | 55 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 7/8 X 4.00 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| Series Code: | OE | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 24 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

