How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | D: | 4.88 |
| T: | 3.438 | LL: | 5.25 in |
| AJ: | 5.88 | AE2: | 0.97 |
| AB: | 6.76 | BD: | 5.88 |
| P: | 4.62 in | V: | 4.26 in |
| H: | 0.53 in | G: | 3.63 |
| BF: | 0.41 | AK: | 4.5 |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AG: | 10.5 |
| LQ: | 7.85 in | AA: | 15.19 |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Output Key: | 7/8 X 4.00 | Output Diameter (in): | 3.438 in |
| Input RPM: | 1,750 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 24 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Bore Code: | 55 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

