How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | LL: | 5.25 in |
| AF: | 0.38 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| G: | 3.63 | BF: | 0.41 |
| D: | 4.88 | LQ: | 7.85 in |
| V: | 4.26 in | AJ: | 5.88 |
| AA: | 15.19 | AE2: | 0.97 |
| AB: | 6.76 | H: | 0.53 in |
| I: | 7.5 in | BE: | 0.38 in |
| BD: | 5.88 | AG: | 10.5 |
Technical Specifications
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Diameter (in): | 3.438 in |
| Center Distance (in): | 5.25 | Ratio: | 80:1 |
| Model Code: | 52YF | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 80:1 |
| Output Key: | 7/8 X 4.00 | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 2.91 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Bore Code: | 55 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

