How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AJ: | 5.88 |
| D: | 4.88 | BE: | 0.38 in |
| H: | 0.53 in | AK: | 4.5 |
| BF: | 0.41 | AB: | 6.76 |
| AF: | 0.38 | LL: | 5.25 in |
| AG: | 10.5 | T: | 3.438 |
| P: | 4.62 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| LQ: | 7.85 in | I: | 7.5 in |
| AA: | 15.19 | G: | 3.63 |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 2.91 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Ratio Range: | 80:1 |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 55 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Key: | 7/8 X 4.00 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 21.9 | Output Diameter (in): | 3.438 in |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

