How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | LL: | 5.25 in |
| H: | 0.53 in | BD: | 9 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | G: | 3.63 |
| P: | 4.62 in | V: | 4.26 in |
| AA: | 15.19 | AJ: | 7.25 |
| AK: | 8.5 | D: | 4.88 |
| AG: | 10.5 | LQ1: | 8.61 in |
| BE1: | 0.5 in | BF: | 0.53 |
| T: | 3.438 | AE2: | 0.97 |
Technical Specifications
| Output Diameter (in): | 3.438 in | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 x 1/8 |
| Model Code: | 52YF | Output Key: | 7/8 X 4.00 |
| Series Code: | OE | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 55 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 19.4 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

