How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | I: | 7.5 in |
| LL: | 5.25 in | AE2: | 0.97 |
| LQ1: | 8.61 in | AK: | 8.5 |
| BF: | 0.53 | AJ: | 7.25 |
| AG: | 10.5 | AA: | 15.19 |
| BE1: | 0.5 in | AB: | 6.76 |
| BD: | 9 | V: | 4.26 in |
| G: | 3.63 | T: | 3.438 |
| H: | 0.53 in | P: | 4.62 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
Technical Specifications
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 3.438 in |
| Input HP @ 1750 RPM: | 2.07 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Bore Code: | 55 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Keyway (C Face): | 1/4 x 1/8 |
| Gear Type: | Worm | Output Key: | 7/8 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Model Code: | 52YF | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

