How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BD: | 9 |
| AF: | 0.38 | LL: | 5.25 in |
| AG: | 10.5 | I: | 7.5 in |
| AK: | 8.5 | P: | 4.62 in |
| LQ1: | 8.61 in | G: | 3.63 |
| AJ: | 7.25 | H: | 0.53 in |
| V: | 4.26 in | T: | 3.438 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| AA: | 15.19 | BE1: | 0.5 in |
| AB: | 6.76 | D: | 4.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.07 | Ratio: | 100:1 |
| Product Type: | Right Angle | Model Code: | 52YF |
| Gear Type: | Worm | Series Code: | OE |
| Output RPM: | 17.5 | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 x 1/8 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Bore Code: | 55 |
| Service Factor: | 1 | Output Key: | 7/8 X 4.00 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Diameter (in): | 3.438 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

