How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | H: | 0.53 in |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| BF: | 0.53 | AG: | 10.5 |
| AK: | 8.5 | BD: | 9 |
| I: | 7.5 in | P: | 4.62 in |
| V: | 4.26 in | AB: | 6.76 |
| LL: | 5.25 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| D: | 4.88 | AF: | 0.38 |
| AJ: | 7.25 | AE2: | 0.97 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 55 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Model Code: | 52YF | Ratio: | 15:1 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output RPM: | 117 | Motor Frame Size: | 180TC |
| Output Key: | 7/8 X 4.00 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 14.3 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.438 in | Assembly: | YF-2 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 x 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

