How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 4.88 |
| P: | 4.62 in | AE2: | 0.97 |
| LL: | 5.25 in | H: | 0.53 in |
| BD: | 9 | AG: | 10.5 |
| BF: | 0.53 | I: | 7.5 in |
| AB: | 6.76 | AJ: | 7.25 |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| T: | 3.438 | AA: | 15.19 |
| AF: | 0.38 | V: | 4.26 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Ratio: | 15:1 |
| Product Type: | Right Angle | Output Key: | 7/8 X 4.00 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 14.3 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Bore Code: | 55 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Output Diameter (in): | 3.438 in | Assembly: | YF-2 |
| Input Keyway (C Face): | 1/4 x 1/8 | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

