Grove Gear 52YF-2-3.438-180TC-20-L2
Part #:52YF-2-3.438-180TC-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE2: | 0.97 |
| T: | 3.438 | AB: | 6.76 |
| LQ1: | 8.61 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| G: | 3.63 | LL: | 5.25 in |
| P: | 4.62 in | AG: | 10.5 |
| H: | 0.53 in | BD: | 9 |
| AJ: | 7.25 | BF: | 0.53 |
| D: | 4.88 | AF: | 0.38 |
| AA: | 15.19 | BE1: | 0.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 11.3 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3.438 in | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Model Code: | 52YF | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Motor Frame Size: | 180TC | Assembly: | YF-2 |
| Bore Code: | 55 | Output Key: | 7/8 X 4.00 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

