Grove Gear 52YF-2-3.438-180TC-20-L3
Part #:52YF-2-3.438-180TC-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| D: | 4.88 | G: | 3.63 |
| BE1: | 0.5 in | AF: | 0.38 |
| LQ1: | 8.61 in | BD: | 9 |
| BF: | 0.53 | LL: | 5.25 in |
| AK: | 8.5 | P: | 4.62 in |
| T: | 3.438 | AJ: | 7.25 |
| AA: | 15.19 | AG: | 10.5 |
| I: | 7.5 in | V: | 4.26 in |
| AB: | 6.76 | H: | 0.53 in |
Technical Specifications
| Output RPM: | 87.5 | Assembly: | YF-2 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 11.3 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio: | 20:1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Input RPM: | 1,750 | Output Diameter (in): | 3.438 in |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Model Code: | 52YF |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Output Key: | 7/8 X 4.00 | Output Shaft: | Hollow Bore |
| Bore Code: | 55 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

