Grove Gear 52YF-2-3.438-180TC-20-L4
Part #:52YF-2-3.438-180TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| BE1: | 0.5 in | D: | 4.88 |
| AB: | 6.76 | G: | 3.63 |
| T: | 3.438 | P: | 4.62 in |
| H: | 0.53 in | AE2: | 0.97 |
| AF: | 0.38 | I: | 7.5 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AJ: | 7.25 |
| BF: | 0.53 | LL: | 5.25 in |
| AG: | 10.5 | LQ1: | 8.61 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 11.3 |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Model Code: | 52YF | Bore Code: | 55 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 x 1/8 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.438 in | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Key: | 7/8 X 4.00 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Input Bore (C Face): | 1.125 |
| Output RPM: | 87.5 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

