Grove Gear 52YF-2-3.438-180TC-20-L9
Part #:52YF-2-3.438-180TC-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LQ1: | 8.61 in |
| G: | 3.63 | T: | 3.438 |
| BF: | 0.53 | D: | 4.88 |
| AE2: | 0.97 | V: | 4.26 in |
| AJ: | 7.25 | P: | 4.62 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | LL: | 5.25 in |
| AK: | 8.5 | AB: | 6.76 |
| AA: | 15.19 | BE1: | 0.5 in |
| BD: | 9 | I: | 7.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Key: | 7/8 X 4.00 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 11.3 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.125 | Assembly: | YF-2 |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3.438 in |
| Output Shaft Direction: | 2 | Bore Code: | 55 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

