How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| G: | 3.63 | H: | 0.53 in |
| BF: | 0.53 | LL: | 5.25 in |
| BD: | 9 | T: | 3.438 |
| AF: | 0.38 | D: | 4.88 |
| AA: | 15.19 | AE2: | 0.97 |
| AB: | 6.76 | I: | 7.5 in |
| V: | 4.26 in | P: | 4.62 in |
| AG: | 10.5 | AJ: | 7.25 |
| BE1: | 0.5 in | AK: | 8.5 |
Technical Specifications
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Output Key: | 7/8 X 4.00 | Output RPM: | 70 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Housing Material: | Cast Iron | Bore Code: | 55 |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 9.38 |
| Assembly: | YF-2 | Output Diameter (in): | 3.438 in |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

