How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| AK: | 8.5 | V: | 4.26 in |
| BD: | 9 | AG: | 10.5 |
| LQ1: | 8.61 in | I: | 7.5 in |
| H: | 0.53 in | T: | 3.438 |
| P: | 4.62 in | BF: | 0.53 |
| AB: | 6.76 | D: | 4.88 |
| LL: | 5.25 in | AF: | 0.38 |
| AA: | 15.19 | AE2: | 0.97 |
Technical Specifications
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 9.38 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Bore Code: | 55 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Output Key: | 7/8 X 4.00 | Series Code: | OE |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Diameter (in): | 3.438 in | Output RPM: | 70 |
| Input Keyway (C Face): | 1/4 x 1/8 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

