How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | H: | 0.53 in |
| LQ1: | 8.61 in | AE2: | 0.97 |
| BE1: | 0.5 in | I: | 7.5 in |
| P: | 4.62 in | AA: | 15.19 |
| BD: | 9 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| AB: | 6.76 | AG: | 10.5 |
| D: | 4.88 | T: | 3.438 |
| BF: | 0.53 | G: | 3.63 |
| V: | 4.26 in | LL: | 5.25 in |
Technical Specifications
| Ratio Range: | 30:1 | Assembly: | YF-2 |
| Ratio: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 58.3 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Key: | 7/8 X 4.00 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 8.04 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Bore Code: | 55 | Output Diameter (in): | 3.438 in |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

