How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | BD: | 9 |
| V: | 4.26 in | G: | 3.63 |
| P: | 4.62 in | T: | 3.438 |
| LL: | 5.25 in | LQ1: | 8.61 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | AG: | 10.5 |
| BF: | 0.53 | H: | 0.53 in |
| AE2: | 0.97 | AJ: | 7.25 |
| AB: | 6.76 | I: | 7.5 in |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 8.04 |
| Motor Frame Size: | 180TC | Bore Code: | 55 |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 5.25 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Product Type: | Right Angle | Output Key: | 7/8 X 4.00 |
| Output Diameter (in): | 3.438 in | Shaft Seal Material: | Viton |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 x 1/8 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

