How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | AA: | 15.19 |
| AJ: | 7.25 | G: | 3.63 |
| LQ1: | 8.61 in | LL: | 5.25 in |
| BD: | 9 | AE2: | 0.97 |
| D: | 4.88 | BE1: | 0.5 in |
| AG: | 10.5 | AB: | 6.76 |
| P: | 4.62 in | AK: | 8.5 |
| BF: | 0.53 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AF: | 0.38 | H: | 0.53 in |
Technical Specifications
| Model Code: | 52YF | Series Code: | OE |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 8.04 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Bore Code: | 55 | Output Diameter (in): | 3.438 in |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 1/4 x 1/8 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 7/8 X 4.00 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

