How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | P: | 4.62 in |
| LL: | 5.25 in | AF: | 0.38 |
| LQ1: | 8.61 in | G: | 3.63 |
| T: | 3.438 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| BF: | 0.53 | V: | 4.26 in |
| AG: | 10.5 | AJ: | 7.25 |
| AK: | 8.5 | D: | 4.88 |
| AE2: | 0.97 | H: | 0.53 in |
| I: | 7.5 in | AB: | 6.76 |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio: | 40:1 |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.29 |
| Output RPM: | 43.8 | Bore Code: | 55 |
| Output Diameter (in): | 3.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Key: | 7/8 X 4.00 |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

