Grove Gear 52YF-2-3.438-180TC-40-L1
Part #:52YF-2-3.438-180TC-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | D: | 4.88 |
| P: | 4.62 in | AG: | 10.5 |
| LL: | 5.25 in | AF: | 0.38 |
| T: | 3.438 | AB: | 6.76 |
| AA: | 15.19 | AE2: | 0.97 |
| V: | 4.26 in | BD: | 9 |
| H: | 0.53 in | AK: | 8.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | LQ1: | 8.61 in |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.29 |
| Output RPM: | 43.8 | Model Code: | 52YF |
| Motor Frame Size: | 180TC | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Bore Code: | 55 |
| Service Factor: | 1 | Output Diameter (in): | 3.438 in |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Key: | 7/8 X 4.00 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 x 1/8 | Series Code: | OE |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

