Grove Gear 52YF-2-3.438-180TC-40-L4
Part #:52YF-2-3.438-180TC-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AB: | 6.76 |
| LL: | 5.25 in | BF: | 0.53 |
| BD: | 9 | AF: | 0.38 |
| AE2: | 0.97 | AK: | 8.5 |
| AJ: | 7.25 | H: | 0.53 in |
| D: | 4.88 | P: | 4.62 in |
| LQ1: | 8.61 in | AA: | 15.19 |
| I: | 7.5 in | T: | 3.438 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | AG: | 10.5 |
Technical Specifications
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 x 1/8 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 6.29 | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Ratio: | 40:1 | Series Code: | OE |
| Output RPM: | 43.8 | Bore Code: | 55 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Key: | 7/8 X 4.00 | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Diameter (in): | 3.438 in |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

