Grove Gear 52YF-2-3.438-180TC-40-L9
Part #:52YF-2-3.438-180TC-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | LL: | 5.25 in |
| AG: | 10.5 | D: | 4.88 |
| G: | 3.63 | AK: | 8.5 |
| LQ1: | 8.61 in | V: | 4.26 in |
| AB: | 6.76 | P: | 4.62 in |
| AE2: | 0.97 | BE1: | 0.5 in |
| AJ: | 7.25 | H: | 0.53 in |
| BD: | 9 | BF: | 0.53 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | I: | 7.5 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Key: | 7/8 X 4.00 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 43.8 | Series Code: | OE |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Bore Code: | 55 |
| Input Keyway (C Face): | 1/4 x 1/8 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.29 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 3.438 in |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

