How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AA: | 15.19 |
| P: | 4.62 in | LQ1: | 8.61 in |
| AB: | 6.76 | BE1: | 0.5 in |
| LL: | 5.25 in | AF: | 0.38 |
| H: | 0.53 in | BD: | 9 |
| AJ: | 7.25 | AE2: | 0.97 |
| T: | 3.438 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| BF: | 0.53 | I: | 7.5 in |
| AG: | 10.5 | G: | 3.63 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.438 in | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Bore Code: | 55 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Series Code: | OE | Output RPM: | 341 |
| Ratio: | 5:1 | Service Factor: | 1 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Ratio Range: | 5:1 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Key: | 7/8 X 4.00 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 28.2 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

