How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | I: | 7.5 in |
| AJ: | 7.25 | AA: | 15.19 |
| T: | 3.438 | BD: | 9 |
| BF: | 0.53 | AE2: | 0.97 |
| AG: | 10.5 | AF: | 0.38 |
| V: | 4.26 in | H: | 0.53 in |
| LQ1: | 8.61 in | AB: | 6.76 |
| P: | 4.62 in | D: | 4.88 |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.14 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 x 1/8 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.438 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output Key: | 7/8 X 4.00 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Ratio: | 50:1 | Series Code: | OE |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 55 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

