How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | BF: | 0.53 |
| AF: | 0.38 | G: | 3.63 |
| AG: | 10.5 | AE2: | 0.97 |
| I: | 7.5 in | LL: | 5.25 in |
| V: | 4.26 in | AA: | 15.19 |
| D: | 4.88 | AK: | 8.5 |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| T: | 3.438 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | P: | 4.62 in |
| H: | 0.53 in | BD: | 9 |
Technical Specifications
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 5.14 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Series Code: | OE |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 55 |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Key: | 7/8 X 4.00 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 3.438 in |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

