Grove Gear 52YF-2-3.438-180TC-60-L1
Part #:52YF-2-3.438-180TC-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AB: | 6.76 |
| H: | 0.53 in | LQ1: | 8.61 in |
| BD: | 9 | LL: | 5.25 in |
| AK: | 8.5 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| P: | 4.62 in | BF: | 0.53 |
| I: | 7.5 in | AG: | 10.5 |
| D: | 4.88 | BE1: | 0.5 in |
| T: | 3.438 | AA: | 15.19 |
| AE2: | 0.97 | V: | 4.26 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 x 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio Range: | 60:1 | Assembly: | YF-2 |
| Output Key: | 7/8 X 4.00 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.27 |
| Output Diameter (in): | 3.438 in | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Bore Code: | 55 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

