Grove Gear 52YF-2-3.438-180TC-60-L2
Part #:52YF-2-3.438-180TC-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | H: | 0.53 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| BD: | 9 | AE2: | 0.97 |
| AA: | 15.19 | AG: | 10.5 |
| AJ: | 7.25 | BF: | 0.53 |
| LQ1: | 8.61 in | AF: | 0.38 |
| AK: | 8.5 | P: | 4.62 in |
| G: | 3.63 | LL: | 5.25 in |
| I: | 7.5 in | T: | 3.438 |
| BE1: | 0.5 in | AB: | 6.76 |
Technical Specifications
| Service Factor: | 1 | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Ratio Range: | 60:1 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Bore Code: | 55 | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 4.27 | Output Key: | 7/8 X 4.00 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Assembly: | YF-2 | Output Diameter (in): | 3.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 x 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

