Grove Gear 52YF-2-3.438-180TC-60-L3
Part #:52YF-2-3.438-180TC-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LL: | 5.25 in |
| AG: | 10.5 | LQ1: | 8.61 in |
| V: | 4.26 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| AB: | 6.76 | H: | 0.53 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| D: | 4.88 | AF: | 0.38 |
| T: | 3.438 | AK: | 8.5 |
| AE2: | 0.97 | BF: | 0.53 |
| I: | 7.5 in | P: | 4.62 in |
Technical Specifications
| Series Code: | OE | Bore Code: | 55 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Key: | 7/8 X 4.00 | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 3.438 in | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio Range: | 60:1 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.125 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.27 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

