Grove Gear 52YF-2-3.438-180TC-60-L4
Part #:52YF-2-3.438-180TC-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | LQ1: | 8.61 in |
| AE2: | 0.97 | AJ: | 7.25 |
| I: | 7.5 in | BF: | 0.53 |
| BD: | 9 | AG: | 10.5 |
| AA: | 15.19 | V: | 4.26 in |
| LL: | 5.25 in | D: | 4.88 |
| H: | 0.53 in | G: | 3.63 |
| BE1: | 0.5 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AK: | 8.5 | AF: | 0.38 |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Ratio Range: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 3.438 in |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Output Key: | 7/8 X 4.00 |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Ratio: | 60:1 | Input Style: | C-Face Quill |
| Bore Code: | 55 | Input Keyway (C Face): | 1/4 x 1/8 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.27 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

