Grove Gear 52YF-2-3.438-180TC-60-L9
Part #:52YF-2-3.438-180TC-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | D: | 4.88 |
| V: | 4.26 in | AB: | 6.76 |
| BE1: | 0.5 in | BF: | 0.53 |
| AE2: | 0.97 | AK: | 8.5 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | G: | 3.63 |
| LL: | 5.25 in | P: | 4.62 in |
| AA: | 15.19 | I: | 7.5 in |
| AG: | 10.5 | H: | 0.53 in |
| AJ: | 7.25 | T: | 3.438 |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 x 1/8 |
| Bore Code: | 55 | Output Diameter (in): | 3.438 in |
| Motor Frame Size: | 180TC | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output RPM: | 29.2 | Output Key: | 7/8 X 4.00 |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.27 |
| Output Shaft Assembly Code: | 2 | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

