How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | T: | 3.438 |
| AB: | 6.76 | LQ1: | 8.61 in |
| AJ: | 7.25 | AE2: | 0.97 |
| LL: | 5.25 in | BD: | 9 |
| AF: | 0.38 | AA: | 15.19 |
| D: | 4.88 | H: | 0.53 in |
| AG: | 10.5 | BF: | 0.53 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | AK: | 8.5 |
| I: | 7.5 in | BE1: | 0.5 in |
Technical Specifications
| Assembly: | YF-2 | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.125 | Output RPM: | 233 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Diameter (in): | 3.438 in |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 24 | Bore Code: | 55 |
| Series Code: | OE | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Key: | 7/8 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

