How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | D: | 4.88 |
| AF: | 0.38 | AB: | 6.76 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | LQ1: | 8.61 in |
| BD: | 9 | H: | 0.53 in |
| BF: | 0.53 | AJ: | 7.25 |
| AA: | 15.19 | BE1: | 0.5 in |
| AE2: | 0.97 | AG: | 10.5 |
| T: | 3.438 | P: | 4.62 in |
| LL: | 5.25 in | V: | 4.26 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.438 in |
| Input Style: | C-Face Quill | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Series Code: | OE |
| Input HP @ 1750 RPM: | 24 | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output RPM: | 233 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Service Factor: | 1 | Output Key: | 7/8 X 4.00 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Bore Code: | 55 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

