How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | T: | 3.438 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| H: | 0.53 in | AJ: | 7.25 |
| D: | 4.88 | LL: | 5.25 in |
| I: | 7.5 in | AA: | 15.19 |
| P: | 4.62 in | V: | 4.26 in |
| AB: | 6.76 | BD: | 9 |
| AE2: | 0.97 | LQ1: | 8.61 in |
| AF: | 0.38 | G: | 3.63 |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 24 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Ratio Range: | 7.5:1 |
| Output RPM: | 233 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Bore Code: | 55 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output Key: | 7/8 X 4.00 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 x 1/8 | Product Type: | Right Angle |
| Output Diameter (in): | 3.438 in | Ratio: | 7.5:1 |
| Model Code: | 52YF | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

